Sensores de posicionamento e detecção de objetos Sensores de fluído e Sistemas de Diagnósticos Rede AS-Interface Sistemas de Controle Sistemas de Identificação Sistemas de identificação

 
A new generation in pressure monitoring: PN3.
 
 

 
Established benchmark with extended features.
  • Selectable analogue output and integrated switching functions.
  • Country-specific pressure units, selectable in bar/mbar, kPa/MPa, psi.
  • Memory function for the highest measured system pressure.
  • 4-digit 10-segment display indicating setting and measured value.
  • Optional access to sensor data via communication interface.

New and convenient
The maximum robustness and long life ensure troublefree and reliable operation of the ifm pressure sensors. The ceramic-capacitive measuring principle with a special support of the measuring diaphragm makes the pressure sensors immune to overload operation and high pressure peaks.
The proven features are extended by technical improvements:
Maximum pressure peaks can be stored and read in negative as well as in positive measuring ranges. The user can choose between the analogue output functions 4...20 mA or 0...10 V and a binary switching output. In addition, all parameters can be conveniently read and set via an interface on the PC.

Pressuresensors · Process connection G 1/4 female · Medium temperature -25...80 °C
 PN3060 - Measuring range Relative pressure 0...600 bar
 PN3000 - Measuring range Relative pressure 0...400 bar
 PN3001 - Measuring range Relative pressure 0...250 bar
 PN3002 - Measuring range Relative pressure 0...100 bar
 PN3003 - Measuring range Relative pressure 0...25 bar
 PN3004 - Measuring range Relative pressure -1...10 bar
 PN3006 - Measuring range Relative pressure 0...2,5 bar
 PN3007 - Measuring range Relative pressure 0...1 bar
 PN3029 - Measuring range Relative pressure -1...0 bar