New pressure-resistant position sensors

New pressure-resistant position sensors

Sensors for pressure up to 500 bar for steel detection

  • Metal sensing face for heavy duty
  • High burst pressure of 2,000 bar for the M12 housing
  • Standard M12 and M14 housing types
  • Best performance at an attractive price
  • Resistant: withstands 10 million pressure cycle
Operating principle
The new operating principle is based on a magneticinductive technology that detects only ferromagnetic metals (e.g. tool steel). The sensor is flush-mountable. Even in case of overflush installation the sensor detects the steel target and shows reliable switching behaviour with a sensing range of 1.8 mm. A sealing ring and a supporting ring are used for sealing against the pressure zone.
Application examples
Besides use as a limit switch in hydraulic cylinders, the sensor can also be used on other hydraulic components such as valves or pumps. Furthermore, it is used in mechanical engineering processes, e.g. in plastic injectionmoulding or process industry applications. The new MFH and M9H series sensors offer an impressive performance at an attractive price.

MFH200 - Cylinder sensor, M12 x 1, Sensing range 1.8 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...120 °C, M12 connector
MFH201 - Cylinder sensor, M12 x 1, Sensing range 1.8 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...120 °C, M12 connector
MFH202 - Cylinder sensor, M12 x 1, Sensing range 1.8 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...120 °C, M12 connector
MFH203 - Cylinder sensor, M12 x 1, Sensing range 1.8 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...120 °C, M12 connector
MFH204 - Cylinder sensor, M12 x 1, Sensing range 1.8 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...120 °C, M12 connector
M9H200 - Cylinder sensor, M14 x 1.5, Sensing range 2 mm, flush mountable, IP 65 / IP 68 / IP 69K, Ambient temperature -25...85 °C, M12 connector

Power supplies

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC008 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
E12339 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...85 °C, 5 m PUR cable screened, screen not connected to the socket
E12340 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -40...85 °C, 10 m PUR cable screened, screen not connected to the socket