Full metal inductive sensors for the food industry.
Neat and clean.
- Increased sensing ranges and correction factor 1 for steel and stainless steel.
- Wide temperature range of 0...100 °C.
- Temperature shock resistant even in case of frequent temperature fluctuations.
- High ingress protection: IP 67 / IP 68 / IP 69K; food-grade housing materials.
- Resistant to high-pressure cleaning and aggressive cleaning agents.
Increased sensing ranges
The increased sensing ranges for non-flush installation give you more safety in case of mechanical tolerances.
Ingress protection in hygienic and wet areas
The sensors for use up to 100 °C undergo frequent cleaning operations, temperature shocks and feature high resistance to cleaning agents.
Application tests
A series of tests qualified the sensors for food applications:
- temperature shock test to EN 60068-2-14 Nc
- artificial ageing in a 1000-hour long-term test to EN 60068-2-14 Nb (change of temperature)
- leak check using the steam boiler testt
Applications:
hygienic and wet areas in the food industry.
M12 connector · output function NO · 3-wire DC PNP
M12 connector · output function NO · 3-wire DC NPN
Overview of all full metal inductive sensors