Product Innovations

DataLine SmartPLC: flexible automation system Industrial communication
DataLine SmartPLC: flexible automation system
The DataLine SmartPLC is best-equipped for Industry 4.0 applications
Always a reliable connection. ecolink M12 – even for special applications Connection technology
Always a reliable connection. ecolink M12 – even for special applications
Sockets
ecolink M12 – the secure connection Connection technology
ecolink M12 – the secure connection
Sockets
ecolink M12 cables reduce voltage drop Connection technology
ecolink M12 cables reduce voltage drop
Sockets
Compact low-profile M8 splitters with secure ecolink connection Connection technology
Compact low-profile M8 splitters with secure ecolink connection
Splitter boxes
ecolink M12 – T splitters for difficult applications Connection technology
ecolink M12 – T splitters for difficult applications
T splitters
4-port IO-Link master: intelligent connection of sensors Industrial communication
4-port IO-Link master: intelligent connection of sensors
IO-Link master
LR DEVICE Parameter setting software via IO-Link master Industrial communication
LR DEVICE Parameter setting software via IO-Link master
Parameter setting software
LR SENSOR Parameter setting software, point-to-point, for IO-Link devices Industrial communication
LR SENSOR Parameter setting software, point-to-point, for IO-Link devices
Parameter setting software
Augmented reality: mobile 3D smart camera with overlay functionifm top product Industrial imaging
Augmented reality: mobile 3D smart camera with overlay function
Camera systems for mobile machines
Mobile 3D camera – 2D and 3D in one unitifm top product Industrial imaging
Mobile 3D camera – 2D and 3D in one unit
Camera systems for mobile machines
Photoelectric 3D level measurement and point level detection Industrial imaging
Photoelectric 3D level measurement and point level detection
3D sensors
Feedback for hand valves Position sensors
Feedback for hand valves
Valves sensors, accessories
Valve feedback sensor with easy wiring Position sensors
Valve feedback sensor with easy wiring
Valve feedback systems for rising stem valves and quarter-turn actuators
Inductive sensors take a leap forward Position sensors
Inductive sensors take a leap forward
Inductive sensors with IO-Link
This tiny new photocell O8 is the next big thing!ifm top product Position sensors
This tiny new photocell O8 is the next big thing!
Infrared sensors / red light sensors
Temperature sensor with easy dial setting Process sensors
Temperature sensor with easy dial setting
Temperature sensors
Two temperature sensors in one Process sensors
Two temperature sensors in one
Temperature sensors
Decentralised display, preprocessing and conversion of analogue signals Sensors for motion control
Decentralised display, preprocessing and conversion of analogue signals
Pulse evaluation systems
Multifunctional display: speed, time, counter Sensors for motion control
Multifunctional display: speed, time, counter
Pulse evaluation system with touch display
MultiViewBox: display up to 4 camera images on one screen Systems for mobile machines
MultiViewBox: display up to 4 camera images on one screen
Camera systems for mobile machines
CANwireless: wifi and Bluetooth for the CAN bus Systems for mobile machines
CANwireless: wifi and Bluetooth for the CAN bus
Drahtlose Kommunikation für mobile Arbeitsmaschinen
Real-time clock with CAN interface Systems for mobile machines
Real-time clock with CAN interface
Real-time clock module for mobile machines
3D sensors for mobile machines - True 3D vision sensor Industrial imaging
3D sensors for mobile machines - True 3D vision sensor
True 3D vision sensor
From now on, measure pressure absolutely! Process sensors
From now on, measure pressure absolutely!
New PT absolute pressure transmitter with different measuring ranges
RFID with CANopen or J1939 interface for mobile machines Identification systems
RFID with CANopen or J1939 interface for mobile machines
One compact device: antenna, evaluation and interface
The fastest and most flexible RFID ever Identification systems
The fastest and most flexible RFID ever
RFID evaluation system DTE now with EtherCAT
New pressure-resistant position sensorsifm top product Position sensors
New pressure-resistant position sensors
Sensors for pressure up to 500 bar for steel detection
New AS-i repeater for extended networks Industrial communication
New AS-i repeater for extended networks
Repeater to extend AS-i networks up to 1000 m
Electronic fuse Power supplies / accessories
Electronic fuse
Reliable circuit protection with monitoring function for the 24 V secondary circuit