Want to save time and money? Look at the new ifm orange ones!

One for all – a single inductive sensor for three applications

NT series
Suitable for industrial, mobile, cooling and lubricating applications
  • Large temperature range of -40...85 °C for greater flexibility
  • Protection rating IP 65 to IP 69K for increased machine uptime
  • Reliable detection due to improved sensor tolerances
  • Reduced stock-keeping – one sensor for many applications
More Details







For all the other specials choose your color:

for
hygienic and wet areas


T series - PEEK
Front face:
PEEK
Stainless steel

T series

T series PEEK
Resistant to almost all organic and inorganic chemicals.
Ideal for applications in the food industry.

In hygienic and wet areas such as the food industry, sensors are subjected to extreme operating conditions. The housing can be permanently wetted with aggressive cleaning agents. For steam cleaning the sensors do not only have to be absolutely ingressresistant but also resistant to temperature shocks. Another requirement is a foodgrade housing material. The T series from ifm electronic meets all these requirements.

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations
for
mobile
vehicles


M series - PBT
Front face:
PBT



M series

M series PBT
With a good chemical resistance to many solvents.
The perfect material for standard applications.

From construction machines to municipal vehicles – when used in mobile vehicles, inductive sensors are subjected to heat, cold, moisture, dust and vibrations. The inductive sensors of the M series are reliable even in case of extreme strain. Suitability for mobile use is evidenced by the e1 type approval of the Kraftfahrt-Bundesamt (German Federal Office for Motor Traffic).

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations
for
electromagnetic
fields



Front face:
Duroplast



W series

W series Duroplast
The strong polymer material which cannot be molten
protects the coil from the penetration of weld spatter.

Electromagnetic interference produced during resistance welding can easily throw inductive sensors off balance. The sensors of the W series, the electromagnetic field immune application sensors, are protected by a special coil structure. In AC/DC and medium-frequency welding systems the electromagnetic field immune application sensors guarantee high operation - al reliability and plant uptime.

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations
for
hygienic and wet areas



Front face:
Stainless steel


T series

T series Stainless steel
Food-grade and resistant to chemical cleaning agents.
The full-metal sensors are suited for extreme applications such as high-pressure cleaning or permanently wet environment.

In hygienic and wet areas such as the food industry, sensors are subjected to extreme operating conditions. The housing can be permanently wetted with aggressive cleaning agents. For steam cleaning the sensors do not only have to be absolutely ingressresistant but also resistant to temperature shocks. Another requirement is a foodgrade housing material. The T series from ifm electronic meets all these requirements.

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations
for
welding
applications



Front face:
Coated Stainless steel


R series

R series Coated Stainless steel
Non-stick coating for welding applications.

Sensors for the metal-processing and automotive industries must be tough and largely resistant to mechanical stress. The full-metal sensors of the R series operate reliably even after more than 500,000 impacts and more than one million cycles in the shock test. The sensing face has a special coating where weld spatter does not stick. Ideal prerequisites for reliable operation.

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations
for
oils and
coolants



Front face:
LCP



C series

C series LCP
Ideal for use in machine tools: flexible, oilresistant polymer chain
with extremely high tensile strength and a high melting point.

Oils and coolants heavily impact the machine components installed in the machine tool industry. Standard sensors are insufficient in many applications. The C series has been specially designed for this industry segment.

Selector Selectionchart Systemdescription - Inductive sensors Product Innovations