Systems for mobile machines

With over 40 years of experience in sensors and control systems we know about the special requirements for mobile machinery: heat, cold, moisture, dust and vibrations – maximum reliability even under extreme conditions. In addition, practical solutions for operation, communication and remote maintenance. The result: high uptime of the machines. The world’s leading manufacturers for mobile machinery rely on solutions from ifm electronic – in over 70 countries worldwide. ifm electronic – close to you!



ecomatmobile used in construction machines
Sensors and controllers used in muddy and wet conditions

We do not worry when leaving them out in the rain. Water, permanent condensation or dirt are no problem for our systems for mobile applications. The special mechanical design of the housing and a reliable sealing concept prevent the penetration of moisture. Suitable connectors and connection cables ensure that protection rating IP 69K does not end at the housing connections. Benefit from the many years of application know-how from ifm electronic for your construction machine!



ecomatmobile used in agricultural and forestry machines
Sensors and controllers for shocks and vibrations

Where the going gets tough, the material is exposed to permanent vibrations or extreme impact. This is why our sensors for mobile applications are fully potted. Connectors are protected against unintended loosening by a special vibration protection. The mechanical design of controllers and modules is especially rated for permanent shock and vibration. Whether on the field or in the forest: no challenge can be too hard for our systems.



ecomatmobile used in municipal vehicles
Sensors and controllers in snowy and icy conditions

That leaves us cold: extreme weather conditions with iciness or blazing heat are no problem for our systems for mobile applications. Their wide temperature range allows use in all climatic zones. All sensors and controllers must prove their resistance in cyclical temperature shock tests before leaving production. Resistant housing materials ensure that salt deposits, as they may arise during the winter when gritters are used, do not affect the product. Municipal vehicles



ecomatmobile used in transport and logistics
Sensors and controllers with thunder and lightning

Even if high voltage is in the air: our sensors and control systems are not impressed. The complex electronics is protected against electromagnetic interference as detailed EMC tests have shown. Conducted interference is reliably filtered out and cannot affect the controllers. This ensures that the data exchange via the CAN interfaces functions reliably even under most adverse conditions such as in outdoor applications of transport and logistics.



Further information
Flip brochure Download brochure (pdf file 3,884 kb) ecomatmobile catalogue (pdf file 2,086 kb) Download software with registration
ecomatmobile product group
ecomatmobile im Einsatz in Baumaschinen
ecomatmobile im Einsatz in Agrar- und Forstmaschinen
ecomatmobile im Einsatz in Kommunalfahrzeugen
ecomatmobile im Einsatz in Transport und Logistik

The new ecomat mobile app for iPad and iPad mini!

ifm ecomat mobile app for iphone

ifm ecomat mobile app for iphone