32-bit ExtendedController for mobile vehicles
 
 

 
32 multifunctional inputs, 32 multifunctional + 16 digital outputs.
  • Analogue and digital I/Os with diagnostic function for mobile applications.
  • Usable for complex control functions in mobile vehicles.
  • 4 CAN interfaces with CANopen and SAE J1939 protocol.
  • Freely programmable with CoDeSys 2.3 to IEC 61131-3.
  • e1 type approval of the German Federal Office for Motor Traffic.

32-bit ExtendedController for mobile vehicles.
The mobile controller meets the requirements of modern electronics, able to simultaneously perform proportional functions with a large number of inputs and outputs. The ExtendedController was developed particularly for use in off-highway and mobile vehicles on the basis of the current standards and long-term experience.

Besides the multifunctional inputs and outputs each control module is equipped with 4 CAN interfaces. They support all important bus protocols, different baud rates and also the transparent and preprocessed data exchange. Programming to IEC 61131-3 ensures that all control functions can be easily integrated in the application program.

CR0232 - ExtendedController, Programmable mobile controller type R 360, 32-bit processor, Programming according to IEC 61131-3, 80 inputs/outputs, 32 Bit
EC2013 - Connector AMP 55-pole, wirable, with contacts (AMP Junior Timer)
EC2086 - Cable with connector, AMP 55-pole, wired, Cable length 1.2 m, Core cross-section 1 mm²
EC2096 - programming cable, e.g. for ClassicController CR0032 or ExtendedController CR0232, wired
CP9006 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, German version, with tools and documentation
CP9008 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, English version, with tools and documentation

For further information please refer to the current bulletin (PDF-File 293 kb)