|  |
| |
|
|
|
|
|
Modular flow monitoring for field applications. |
|
| |
|
 |
|
| |
|

|
|
Control monitor for the flexible connection of flow sensors.
- For the connection of sensors with large immersion depths.
- For sensors made of ceramics, high-grade stainless steel and titanium.
- Teach button allows easy scaling of the measuring range.
- Flow and switch point are indicated by LEDs directly on the unit.
- Robust housing with high protection rating.
High flexibility Standardised M12 connections are used to connect control monitor and sensor as well as the supply.
Easy handling and high functionality Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch point are indicated by a multicolour LED display. High repeatability of the switch points offers an optimum choice for use. Electronic locking of the settings and factory reset of the parameters provide additional safety.
Control monitor for flow sensors of the SF series SR5900 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, M12 connector
Sensors for connection to control monitor
M12 pushbutton SF5200 - Flow sensor for connection to evaluation units, IP 67, M12 connector SF5201 - Flow sensor for connection to evaluation units, IP 67, M12 connector
M12 pushbutton with variable insertion depth SF6200 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector
M12 pushbutton for aggressive media SF2405 - Flow sensor for connection to evaluation units, IP 67, M12 connector SF3405 - Flow sensor for connection to evaluation units, IP 67, M12 connector SF5700 - Flow sensor for connection to evaluation units, IP 67, M12 connector
Accessories E40099 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar E40128 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar E40096 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar E40114 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar E40160 - Clamp adapter, 300 bar E40174 - Clamp adapter, 300 bar E40129 - Flow adapter (for low flow rates), 30 bar E40130 - Flow adapter (for low flow rates), 30 bar E40124 - Welding adapter, Insertion depth of the probe of SID, SFD, TN:, 15 mm, 300 bar E40104 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 28.5 mm, 300 bar
Connectors and splitter boxes EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
Further information: Bulletin (PDF file 316 kB).
|
|
|
|