Miniaturised vibration sensor.
 
 

 
New design for connection to the diagnostic electronics VSE.
  • Flat design of approx. 12 mm.
  • Shielded cable entry on side.
  • Integrated self-test.
  • Wide frequency range up to 10 kHz.

Vibration sensor VSA003
The accelerometer is used to detect measurement values for the octavis diagnostic electronics VSE.
The flat design and the lateral entry of the shielded cable make it possible to install the unit in locations which are difficult to access.
Using state-of-the-art silicon sensors the sensor sensitivity has a long-term stability, is temperature-independent and insensitive to mechanical and electrical interference.

VSA003 - Vibration sensor, Vibration detection up to ± 17,5 g, for connection to external diagnostic electronics type VSExxx, IP 67, Ambient temperature -20...80 °C, PUR cable

Further information: Bulletin (PDF file 305 kB).