|  |
| |
|
|
|
|
|
Ingeniously simple: The innovative pressure sensor generation PK. |
|
| |
|
 |
|
| |
|

|
|
Pressure sensors of the PK series - now also with 1 switching output.
- One NO switching output with fixed hysteresis (2 %).
- Mechanical locking prevents inadvertent switch point manipulation.
- Easy switch point setting via setting ring with optimum readability.
- Stainless steel measuring cell without separate seal.
- An excellent choice for use in refrigerating technology, hydraulic and pneumatic applications.
Another version of the PK series The pressure sensors of the PK series are now also available with only one switching output. This output is rated as NO with 2 % hysteresis. In addition to hydraulic and pneumatic applications they are suitable for use in applications where gas pressures up to 400 bar may arise.
The easy operating concept The ease of handling is fascinating: Due to the radial setting rings with a unit scale for optimum readability, every user can adjust the set point quickly and precisely even without pressure being applied. Due to the possible mechanical locking inadvertent manipulation is excluded. Two clearly visible LEDs indicating the switching status and readiness for operation provide the required transparency.
Process connection G 1/4 male, M5 female
Output function, PNP PK5520 - Electronic pressure monitor, 1 switching output, IP 67, Ambient temperature -25...80 °C, Measuring range: 0...400 bar, M12 connector PK5521 - Electronic pressure monitor, 1 switching output, IP 67, Ambient temperature -25...80 °C, Measuring range: 0...250 bar, M12 connector PK5522 - Electronic pressure monitor, 1 switching output, IP 67, Ambient temperature -25...80 °C, Measuring range: 0...100 bar, M12 connector PK5523 - Electronic pressure monitor, 1 switching output, IP 67, Ambient temperature -25...80 °C, Measuring range: 0...25 bar, M12 connector PK5524 - Electronic pressure monitor, 1 switching output, IP 67, Ambient temperature -25...80 °C, Measuring range: 0...10 bar, M12 connector
Accessories E30094 - Protective cover, with lead seal option , for pressure sensors type PK, for temperature sensors type TK, for vibration monitor VK E30057 - Damping screw E30063 - Flange adapter, 600 bar
Connectors and splitter boxes EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
Further information: Bulletin (PDF file 333 kB).
|
|
|
|