Small and at a low cost - the new PT pressure sensor.
 
 

 
Pressure transmitter with analogue voltage or current output.
  • Compact type with G 1/4 process connection.
  • Pressure ranges adjusted to hydraulic applications.
  • Robust metal housing, high protection rating.
  • For mobile and industrial applications.
  • Accuracy < ± 1 %.
  • Repeatability < ± 0.1 %.

The sensor
The PT pressure sensor has a stainless steel measuring cell with thick film DMS sensor element taken from the PK sensor series. Since the measuring cell is directly welded with the housing, no seal in contact with the medium is required. The measuring cells have high overload and bursting pressures and are resistant to pressure peaks.

The applications
The sensors of type PT are suitable for use in industrial and mobile applications, but also for special hydraulic and pneumatic applications with high operating pressure. The high vibration and shock resistance, the high protection rating and the very good EMC resistance make the PT sensor particularly suitable for use in mobile machines.

Stainless steel measuring cell welded without any seal, Process connection G 1/4 male, M5 female

For industrial applications
Output function 4…20 mA
PT3540 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...400 bar, M12 connector
PT3541 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...250 bar, M12 connector
PT3542 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...100 bar, M12 connector
PT3543 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...25 bar, M12 connector
PT3544 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...10 bar, M12 connector

Output function 0…10 V
PT9540 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...400 bar, M12 connector
PT9541 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...250 bar, M12 connector
PT9542 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...100 bar, M12 connector
PT9543 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...25 bar, M12 connector
PT9544 - Electronic pressure sensor, for industrial applications, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...10 bar, M12 connector

For mobile applications
Output function 4…20 mA
PT3550 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...400 bar, M12 connector
PT3551 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...250 bar, M12 connector
PT3552 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...100 bar, M12 connector
PT3553 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...25 bar, M12 connector
PT3554 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...10 bar, M12 connector

Output function 0…10 V
PT9550 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...400 bar, M12 connector
PT9551 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...250 bar, M12 connector
PT9552 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...100 bar, M12 connector
PT9553 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...25 bar, M12 connector
PT9554 - Electronic pressure sensor, for mobile applications, e1 compliant, Analogue output, IP 67 / IP 69K, Ambient temperature -25...90 °C, Measuring range: 0...10 bar, M12 connector

Further information: Bulletin (PDF file 329 kB).