|  |
| |
|
|
|
|
|
Ultrasonic flow rate sensor in robust inline design. |
|
| |
|
 |
|
| |
|

|
|
Suitable for water, oil and glycol solutions.
- For volumetric flow quantities up to 200 l/min.
- Measurement of non-conductive water also possible.
- Binary, analogue and pulse outputs for signal processing.
- Flow rate, totalising and medium temperature indication.
- Different process connections possible using adapters.
Measuring principle The ultrasonic flow rate sensor of type SU operates according to the transit time difference principle. Two sound transducers are positioned in a defined pipe length. These sound transducers alternately emit sound pulses. The pulse trains emitted with the flow in the pipe length are transported faster to the receiver by the flowing medium. This transit time difference results in the current volumetric flow quantity.
High functionality In addition to simple flow rate monitoring the SU also monitors the temperature of the medium. It is displayed on the unit and provided for signal processing. The system is particularly suited for monitoring cooling circuits.
M12 connectors · output function 2 x NC / NO or analogue SU7000 - Measuring range flow 0...50 l/min, Pulse value 0.1 l...10000 m3, Process connection G 3/4 SU8000 - Measuring range flow 0...100 l/min, Pulse value 0.1 l...10000 m3, Process connection G 1 SU9000 - Measuring range flow 0...200 l/min, Pulse value 0.1 l...100000 m3, Process connection G 1 1/4
M12 connectors · output function 2 x NC / NO SU7200 - Measuring range flow 0...50 l/min, Process connection G 3/4 SU8200 - Measuring range flow 0...100 l/min, Process connection G 1
Further information: Bulletin (PDF file 347 kB).
|
|
|
|