Pt100 probe sensors with 4-wire connection.
 
 

 
Ideal response times of T05 = 1 s and T09 = 3 s.
  • Precise temperature measurement using an integrated Pt100 sensor element, class A.
  • Robust stainless steel housing with IP 68 and IP 69K protection ratings.
  • Pressure resistance of 160 bar for different applications.
  • Variable installation depth because of different probe lengths.
  • Probe diameter of 8 mm and 10 mm.
Long lasting precision
The TTxx81 type probe sensors ensure very precise temperature measurement using a Pt100 element of precision class A. In addition, long life is guaranteed by the high protection ratings IP 68 / IP 69K and the stainless steel housing.

Even faster response times
Using the latest technologies, the response time is extremely fast. This sensor is suited for all highly precise and rapid processes.

A wide range of applications
The sensors are available with a diameter of 8 and 10 mm and in diffferent lengths. So they can be integrated into almost any application using process adapters and standardised M12 connectors.

Pt100 element, class M12 connector, gold-plated contacts

Applications liquids and gases
TT1181 - Temperature sensor for connection to evaluation units, Diameter Ø 8 mm, Nominal length L 160 mm, Dynamic response T05 / T09 1 / 3 s
TT2181 - Temperature sensor for connection to evaluation units, Diameter Ø 8 mm, Nominal length L 260 mm, Dynamic response T05 / T09 1 / 3 s
TT3181 - Temperature sensor for connection to evaluation units, Diameter Ø 8 mm, Nominal length L 360 mm, Dynamic response T05 / T09 1 / 3 s
TT1081 - Temperature sensor for connection to evaluation units, Diameter Ø 10 mm, Nominal length L 160 mm, Dynamic response T05 / T09 1 / 3 s
TT2081 - Temperature sensor for connection to evaluation units, Diameter Ø 10 mm, Nominal length L 260 mm, Dynamic response T05 / T09 1 / 3 s
TT3081 - Temperature sensor for connection to evaluation units, Diameter Ø 10 mm, Nominal length L 360 mm, Dynamic response T05 / T09 1 / 3 s
TT5081 - Temperature sensor for connection to evaluation units, Diameter Ø 10 mm, Nominal length L 560 mm, Dynamic response T05 / T09 1 / 3 s

Control monitor
TR2432 - Evaluation unit for temperature sensors, gold-plated contacts, 4-digit alphanumeric display, Switching output, analogue output 4...20 mA or 0...10 V, IP 67, Ambient temperature -25...70 °C, Measuring range: -40...300 °C, M12 connector
TR7432 - Evaluation unit for temperature sensors, Communication interface: IO-Link 1.0
(COM2 slave, 38,4 kBaud), 4-digit alphanumeric display, 2 switching outputs, IP 67, Ambient temperature -25...70 °C, Measuring range: -40...300 °C, M12 connector

E30017 - Mounting set

Accessories
E34110 - Clamp adapter, Ø 10 mm with ASEPTOFLEX adapter thread
E30018 - Clamp fitting, Ø 6 / 8 / 10 mm - G 1/2
E30016 - Progressive ring fitting for temperature sensors, Ø 10 mm - G 1/2
E30046 - Progressive ring fitting for temperature sensors, Ø 8 mm - G 1/2

For further information please refer to the current bulletin (pdf file 315 kB).