Full metal inductive sensors: simply unbeatable!
 
 

 
Extremely resistant, excellent price / performance ratio.
  • Ideal for metalworking applications.
  • Devices and connectors: adapted for use in oils.
  • Strong sensing face is resistant to impact.
  • Vibration and shock resistant.
  • Lasered type label: permanently legible.
Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.

Oils and coolants
Oils and coolants heavily impact the installed machine components. The O-ring seal made of Viton combined with the corresponding ecolink connector ensures high protection against malfunctions.

Application tests
A series of tests qualified the sensors for tough applications:
  • Vibration test
  • Shock test
  • Impact test
  • Coolant test
Watch the flash videos of some tests.
Applications
Metalworking and welding applications

IFC258 - Inductive sensor, M12 x 1, Full metal housing, gold-plated contacts, DC PNP, Sensing range 3 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IGC248 - Inductive sensor, M18 x 1, Full metal housing, gold-plated contacts, DC PNP, Sensing range 5 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IIC224 - Inductive sensor, M30 x 1,5, Full metal housing, gold-plated contacts, DC PNP, Sensing range 10 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector, gold-plated contacts
IEC201 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, gold-plated contacts, DC PNP, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, M8 connector
IEC200 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, gold-plated contacts, DC PNP, Sensing range 2 mm, flush mountable, IP 67 / IP 68 , Ambient temperature -25...70 °C, M12 connector

For further information please refer to the current bulletin (PDF file 426 kB).