|  |
| |
|
|
|
|
|
Fusion of electronic pressure sensor and analogue display. |
|
| |
|
 |
|
| |
|

|
|
Good readability and electronic signal processing mean reliable operation.
- Optimum readability by electronic pointer display.
- Rotatable display with LED bargraph for switch point indication.
- Output functions programmable via LED display and optical touch fields.
- Hygienic flush design and high total accuracy (0.2 %).
- Aseptoflex Vario – new G 1 process connection with 4 sealing options.
Electronic "contact manometer" PG In the process industry mechanical contact manometers are often used because of their highly visible display. The electronic "contact manometer" of the series PG combines the high visibility of a manometer display with the advantages of an electronic pressure sensor. Compared to mechanical contact manometers it features more varied options. The high-quality sensor family PI is used as a basic unit completed by an analogue display with high readability. Especially the programmable switching output and analogue output (scalable), the high overload protection as well as the integrated temperature compensation are worth mentioning. The manometer has a resolution of 0.25 %. When disconnected, the pointer is not visible.
Brochure in PDF format
Flush manometer with G 1 process connection
Output function switching output PNP/NPN programmable + analogue output programmable PG2793 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...25 bar, M12 connector PG2794 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...10 bar, M12 connector PG2795 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...4 bar, M12 connector PG2796 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,12...2,5 bar, M12 connector PG2797 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,05...1 bar, M12 connector PG2798 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,01...0,25 bar, M12 connector PG2799 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...1 bar, M12 connector PG2789 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,01...0,1 bar, M12 connector
Accessories E33201 - Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring E33701 - Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Metal to metal seal E33202 - Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring E33702 - Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Metal to metal seal E33212 - Aseptoflex Vario adapter, pipe fitting, DN40 (1.5"), DIN 11851, for units with Aseptoflex Vario adapter, Sealing by sealing ring E33712 - Aseptoflex Vario adapter, pipe fitting, DN40 (1.5"), DIN 11851, for units with Aseptoflex Vario adapter, Metal to metal seal E30122 - Welding adapter, for units with Aseptoflex Vario adapter, Sealing by sealing ring E30123 - O-ring E30124 - Sealing ring
Connectors and splitter boxes EVT004 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable EVT005 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable
Further information: Bulletin (PDF file 291 kB).
|
|
|
|