Position sensors and object recognition
Inductive ring and tube sensors Opto family O7 – small, compact, precise ecolink M12 for ATEX applications Fail-safe inductive sensor directly detects metal Inductive sensors for hazardous areas Inductive slot sensors OG BasicLine in plastic Safety relay with semiconductor outputs T-slot reed sensors The new generation of CANopen encoders Valve position in a new light Safety light curtains with high ranges Inductive sensors for heavy duty Inductive sensors for metalworking and welding applications O5 for hazardous dust areas 3D camera: a brilliant innovation A quantum leap in optoelectronics: sensing in 3D. Optoelectronics OG BasicLine now in plastic Robust optical fork and angle sensors Capacitive sensor of the KQ series reduces type versions New OBF fibre-optic amplifiers New all-round photocell Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
New photoelectric design OG-Cube in metal housing with M18 thread.
 
 

 
An all-rounder despite the corners.
  • Small, compact and strong: a sensor with high optical performance.
  • Excellent quality at an attractive price.
  • Through-beam and retro-reflective sensors and diffuse reflection sensors with background suppression.
  • Easy teach mode for fast set-up.
  • Universal mounting and large selection of fixing accessories.

New design: OG-Cube
This sensor was developed for use in harsh industrial environments. The tried-and-tested technology of the well-known OG series is now integrated in a stable, rectangular metal housing.

Long ranges, small design
The photoelectric sensors are distinguished by long ranges of 4 m for retro-reflective sensors and 200 mm for diffuse reflection sensors. Together with the small housing design both features provide more flexibility for the construction of plant and machinery.

Time-savings during installation and set-up
The teach mode and the extensive range of fixing components ensure fast and cost-saving installation.

Applications
Conveying, packaging machinery, automotive and handling

Diffuse reflection sensor with background suppression · M12 connector · 3-wire
OGH580 - Range 0.015...0.2 m, Light spot diameter 13 mm, Light-on/dark-on mode programmable, current consumption 25 mA, Electrical design DC PNP
OGH581 - Range 0.015...0.2 m, Light spot diameter 13 mm, Light-on/dark-on mode programmable, current consumption 25 mA, Electrical design DC NPN
OGH280 - Range 0.1 m (fixed), Light spot diameter 7 mm, Light-on/dark-on mode • / –, current consumption 25 mA, Electrical design DC PNP
OGH282 - Range 0.1 m (fixed), Light spot diameter 7 mm, Light-on/dark-on mode • / –, current consumption 25 mA, Electrical design DC NPN
OGH281 - Range 0.2 m (fixed), Light spot diameter 13 mm, Light-on/dark-on mode • / –, current consumption 25 mA, Electrical design DC PNP
OGH283 - Range 0.2 m (fixed), Light spot diameter 13 mm, Light-on/dark-on mode • / –, current consumption 25 mA, Electrical design DC NPN

Retro-reflective sensor with polarisation filter · M12 connector · 3-wire
OGP280 - Range 0.1...4 m, Light spot diameter 160 mm, Light-on/dark-on mode – / •, current consumption 20 mA, Electrical design DC PNP
OGP282 - Range 0.1...4 m, Light spot diameter 160 mm, Light-on/dark-on mode – / •, current consumption 20 mA, Electrical design DC NPN
OGP281 - Range 0.1...4 m, Light spot diameter 160 mm, Light-on/dark-on mode • / –, current consumption 20 mA, Electrical design DC PNP
OGP283 - Range 0.1...4 m, Light spot diameter 160 mm, Light-on/dark-on mode • / –, current consumption 20 mA, Electrical design DC NPN

Through-beam sensor - transmitter · M12 connector
OGS280 - Range 20 m, Light spot diameter 800 mm, current consumption 20 mA

Through-beam sensor - receiver · M12 connector · 3-wire
OGE280 - Range 20 m, Light-on/dark-on mode – / •, current consumption 20 mA, Electrical design DC PNP
OGE282 - Range 20 m, Light-on/dark-on mode – / •, current consumption 20 mA, Electrical design DC NPN
OGE281 - Range 20 m, Light-on/dark-on mode • / –, current consumption 20 mA, Electrical design DC PNP

For further information please refer to the current bulletin (pdf file 347 kB).