|  |
| |
|
|
|
|
|
The microwave sensor – it is all about the echo! |
|
| |
|
 |
|
| |
|

|
|
Innovative measuring principle also for compact tanks.
- 2 or 4 programmable switching outputs with hysteresis and window function.
- Easy operation via the user menu.
- Direct indication of the current level on the LED display.
- Probe lengths up to 160 cm.
- If necessary, the sensor rod can be cut to length by the user.
Application Type LR level sensors operate on the basis of guided wave radar and are suited to continuous level monitoring in water-based media such as coolants and cleaning liquids. Mounting The sensor is directly mounted in the tank using a process connection or flange plate. If necessary, the sensor rod can be easily shortened and adapted to the tank by the user. Setting Settings of all parameters as well as programming of the switch points and indication of the current level are carried out via a 4-digit alphanumeric display.
LR3000 - Electronic level sensor, Process connection: G¾ A , Output: normally open / closed programmable; 4...20 mA or 0...10 V, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR3300 - Electronic level sensor, Process connection: ¾"NPT , Output: normally open / closed programmable; 4...20 mA or 0...10 V, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR7000 - Electronic level sensor, Process connection: G¾ A , Output: 2 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR7300 - Electronic level sensor, Process connection: ¾"NPT , Output: 2 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR8000 - Electronic level sensor, Process connection: G¾ A , Output: 4 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR8300 - Electronic level sensor, Process connection: ¾"NPT , Output: 4 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
Further information: Bulletin (PDF-File 448 kB).
Remarks: Please ensure that the current flash plugin (version 8 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us. Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.
|
|
|
|