Flush pressure sensor with 2 independent switching outputs.
Easy switch point setting via 2 pushbuttons.
High accuracy (0.2 %) and electronic temperature compensation.
Overload resistant and drift-free ceramic measuring cell with highest purity (99.9 %).
O-ring free sealing concept for maintenance-free (long-term) operation.
Hygienic housing design for optimum cleaning.
Binary signal outputs The units of the series PI7 are particularly suited for processes requiring a high degree of measuring accuracy. The measured value is provided as switching signal for upper and lower limit values. Two switch points which can be set independently of each other ensure a reliable process control.
Easy setting The process value can be set in a freely selectable switching hysteresis via a simple and structured menu navigation. Monitoring of a defined pressure range (= window function) is also possible. Further extensive menu functions serve for maximum process reliability.