Optimised pressure transmitter with improved accuracy.
 
 

 
Compact and robust remake of the tried-and-tested PA series.
  • 0.5 % overall accuracy.
  • Variants with 4...20 mA or 0...10 V analogue output.
  • Ceramic capacitive measuring means longterm stability and overload protection.
  • Excellent price / performance ratio.
A new generation of the PA series
The new design and improved technology of this tried-and-tested pressure transmitter family is distinguished by a higher overall accuracy of 0.5 % and a more compact housing. The tried-and-tested pressure sensing principle using a ceramic-capacitive measuring cell ensures reliable and long-term stable analogue values in mobile and stationary hydraulic applications. The improved housing design allows for more applications and additional application solutions. The units can be installed more easily in narrow applications that are difficult to access. This update is completed by an attractive price, complemented by the added value of maximum plant uptime.

Long-term stability
The maximum robustness and long life ensure troublefree and reliable operation of the pressure transmitters. The ceramic-capacitive measuring principle with a special support of the measuring diaphragm makes the pressure transmitters immune to overload operation and high pressure peaks.

M12 connector · Output function 4...20 mA :

PA3060 - G 1/4 l, Measuring range relative pressure 0...600 bar
PA3020 - G 1/4 l, Measuring range relative pressure 0...400 bar
PA3021 - G 1/4 l, Measuring range relative pressure 0...250 bar
PA3022 - G 1/4 l, Measuring range relative pressure 0...100 bar
PA3023 - G 1/4 l, Measuring range relative pressure 0...25 bar
PA3024 - G 1/4 l, Measuring range relative pressure 0...10 bar
PA3026 - G 1/4 l, Measuring range relative pressure 0...2.5 bar
PA3027 - G 1/4 l, Measuring range relative pressure 0...1 bar
PA3029 - G 1/4 l, Measuring range relative pressure -1...0 bar
PA3521 - G 1/4 A, Measuring range relative pressure 0...250 bar
PA3522 - G 1/4 A, Measuring range relative pressure 0...100 bar
PA3524 - G 1/4 A, Measuring range relative pressure 0...10 bar

M12 connector · Output function 0...10 V :

PA9020 - G 1/4 l, Measuring range relative pressure 0...400 bar
PA9021 - G 1/4 l, Measuring range relative pressure 0...250 bar
PA9022 - G 1/4 l, Measuring range relative pressure 0...100 bar
PA9023 - G 1/4 l, Measuring range relative pressure 0...25 bar
PA9024 - G 1/4 l, Measuring range relative pressure 0...10 bar
PA9026 - G 1/4 l, Measuring range relative pressure 0...2.5 bar
PA9027 - G 1/4 l, Measuring range relative pressure 0...1 bar

Further information: Bulletin (PDF-file 258 kB).