Miscellaneous

Protective caps

Suitable protective caps are used to cover unused sockets of splitter boxes or modules. Even if not all sockets are used, they guarantee the respective protection rating of the splitter box or module.
 
for M8 connectors for M12 connectors
 

Nuts

Suitable nuts are used to fix the sensors with threaded sleeve. In addition to plastic and metal nuts, ifm also offers nuts in stainless steel.
 
M8 M12 M16 M18 M30 G1 G1¼ G1½ for flow plate other
 

Mounting bases / lower parts

Mounting bases are used for a fast exchange of the sensors. Without reversing or changing the wiring, the sensor can simply be removed from the mounting base and be replaced by a new sensor. Mounting and orientation remain the same.
 
for inductive sensors for capacitive sensors for photoelectric sensors
 

label tag

For many splitter boxes and modules label tags are used to mark connections and components. They can be inserted or snapped into the splitter boxes or modules at the respective position.
 
for splitter boxes for AS-i modules
 

other

other
other