Adjustable mounting systems

Adjustable mounting systems

ifm offers a complete component system of easy-to-use mounting sets that make the installation of sensors and reflectors easier for you.
The solutions consist of a clamp fastened by only one screw that keeps the sensors safely in position and guarantees free movement in all axes.
Whereas the sensor mounting elements used depend on the sensor type, the clamps can be mounted in three different ways: rod mounting, free-standing mounting and fitting onto aluminium extrusions which are common in industry.
Design
BasicLine PerformanceLine
(high-grade stainless steel)
Sensor housing
O1D O4 O5 O5 Atex O5 glass and film detection O6 O7 OF / IF (M12) OG / IG / KG (M18) OI / II /KI (M30) OG Laser OG Cube OJ OJ Laser ICE / ID / IDE / IDC / KD / KDE OWT / OWP / OWE / IW / KW IMC / IME Prismatic reflector (round) Prismatic reflector (rectangular)
Sensor type
straight angled Front sensing Side sensing
Sensing principle
inductive capacitive photoelectric
Fixing options of the sensor
threaded sleeve with basic clip with fixing holes threaded sleeve and fixing holes
Fixing options of the system
standard mounting (angle bracket) mounting on existing rod free-standing mounting with screw free-standing monting with straight rod free-standing mounting with angled rod mounting on existing aluminium profile with screw mounting on existing aluminium profile with straight rod mounting on existing aluminium profile with angled rod
 

More information

System description - Adjustable mounting systems