Basic mounting accessories

Mounting accessories

The suitable mounting accessories for every design. See here for mounting accessories for fast, effective and reliable mounting of the ifm sensors.
In addition to standard mounting accessories ifm offers a range of mounting solutions for special applications such as hygienic applications.
Angle bracket
for type M8 for type M12 for type M18 for type M30 for rectangular types for rectangular reflectors for incremental and absolute encoders
Mounting clamp
for type Ø 3 / 3,5 mm for type Ø 4 / 4,5 mm for type Ø 5 mm for type Ø 6 / 6,5 mm for type Ø 7 mm for type Ø 8 mm for type Ø 10 mm for type Ø 12 mm for type Ø 16 mm for type Ø 18 mm for type Ø 20 mm for type Ø 23 mm for type Ø 30 mm for type Ø 34 mm for type M8 for type M12 for type M18 for type M30 other
Mounting rails
DIN rail
Mounting plates
for inductive sensors for Air boxes for New ClassicLine
Mounting bracket
for inductive sensors for capacitive sensors for photoelectric sensors
Mounting base
for inductive sensors for capacitive sensors for photoelectric sensors
Mounting sleeve
for type M8 for type M12 for type M18 for type M30 for rectangular types
Mounting clip
for type M12 for type M18 for type Ø 12 mm for type Ø 18 mm
Nuts
M8 M12 M16 M18 M30 G1 G1¼ G1½ for flow plate other
screws
M8 M10
Mounting adapter
for type M18 for type M30 for type G½ for type G¼ Aseptoflex adapter Adapter for fluid sensors for capacitive level sensors
Welding adapter
for type Ø 6 mm for type M16 for type M18 for type G½ for type G¾ for type G1 Aseptoflex adapter for capacitive level sensors
Flange adapter
for pressure sensors for flow sensors
Flange plates
for level sensors
T-pieces and adapters
T-pieces for flow sensors Adapter for T-pieces
Progressive ring fittings
for flow sensors for temperature sensors
Flow adapter
for flow sensors
Push-in air fitting
G1/8
Limit plunger
for inductive sensors
Couplings and bearings for encoders
Spring disc couplings Flexible couplings
encoder accessories for linear measurement
Measuring wheels
Fixing straps
for capacitive level sensors
Tools
Mounting tools Cutter for fibre optics Sensor Testpak Teach button for EPS sensors
 

Mounting sets and -components

ifm offers a complete component system of easy-to-use mounting sets that make the installation of sensors and reflectors easier for you.
The solutions consist of a clamp fastened by only one screw that keeps the sensors safely in position and guarantees free movement in all axes.
Whereas the sensor mounting elements used depend on the sensor type, the clamps can be mounted in three different ways: rod mounting, free-standing mounting and fitting onto aluminium extrusions which are common in industry.
 
Mounting set Clamp rod mounting Cube
 

Protective devices

ifm offers a wide range of accessories to protect the sensors against environmental influences, build-up of dirt, mechanical destruction or inadvertent manipulation.
 
Protective covers Protective tube Protective brackets Mounting adapter Mounting well Thermowells for temperature sensors Climatic tubes for capacitive level sensors Coaxial pipe Thread cover Cover for filter system Siphons other
 

other

other
other
 

More information

System description - Basic mounting accessories