Sockets

Sockets

Sockets are mainly used for the connection of sensors. High-quality socket contacts and materials ensure reliable electrical connections.
In addition to a wide range of standard products ifm also offers versions without silicone and halogen, versions for hygienic areas, for applications in contact with coolants and lubricants, as well as for welding applications.
Housing
angled straight
Type
M8 M12 M16 M18 M23 7/8" 1/2" Rd24 Ø 28 mm bayonet Valve
Connection
2-wire 3-wire 4-wire 5-wire 7-wire 8-wire 12-wire 17-wire 19-wire 21-wire
Application
free from silicone free from halogen gold-plated contacts Industrial applications hygienic systems Hazardous areas Oils and coolants welding systems Mobile applications food industry PNP / NPN inverter module CAN bus Profibus
 

More information

System description - Sockets