Sensors

Inclination sensors

2-axis inclination sensors with CANopen interface enable levelling and angular position detection of mobile machines. Inclination sensors with binary or analogue output stages for direct connection to controllers or I/O modules.
Inclination sensors
Sensors with CAN interface Sensors with IO-Link Analogue sensors / switches
 

Inductive sensors

Inductive sensors for mobile applications meet the special requirements for mobile machines: EMC compliance, shock and vibration resistance and a wide temperature range from -40...80 °C are only a few examples.
Mobile sensors also conform to the e1 type approval for automotive EMC.
Inductive sensors
Inductive efector m sensors
 

Pressure sensors

Reliability warranty for mobile machines: Sensors for mobile applications, built to withstand high temperatures using sealing concepts that withstand even high-pressure cleaning, plus specially designed operating principles and mounting concepts that need no compromises.
Pressure sensors
Pressure sensors for mobile hydraulic applications
 

More information

System description - Sensors