1D/2D code readers

Sensors for reading 1D and 2D codes

Photoelectric multicode reader for 1D bar codes and 2D codes.Versions with infrared light and red light as well as different field of view sizes are available.
Type
rectangular
Material
metal
Range
up to 200 mm up to 2 m
Connection
connector
Max. field of view size
68 x 50 mm 140 x 100 mm 400 x 300 mm
Integrated lighting
Red light Infrared
 

More information

System description - 1D/2D code readers