Tags

Transponder in 125 kHz technology

Here you can find different versions of transponders (ID tag) for various applications.
The range results from the combination write / read head and transponder (see data sheet of the corresponding transponder).
Type
cylindrical M5 M18 other
Ambient temperature
50 °C 70 °C 85 °C
Peak temperature
50 °C 85 °C 100 °C 120 °C 130 °C 160 °C
 

RFID LF-HF transponders

ID tags for ifm RFID systems. Different versions and designs for a wide range of identification tasks.
Type
cylindrical
Ambient temperature
-25...85 °C
Peak temperature
130 °C 140 °C
Memory size
256 bits 896 bits 2048 bits 16-kbit FRAM
Antenna type
ANT512 ANT513
 

RFID UHF transponders

ID tags for ifm RFID systems. Different versions and designs for a wide range of identification tasks.
Type
cylindrical rectangular
Ambient temperature
-25...85 °C -40...85 °C
Peak temperature
100 °C 140 °C
Memory size
128 bit EPC, 32 bit user 240-bit EPC / 512-bit user
Approval
Europe / ETSI America / FCC