RFID 13.56 MHz

RFID evaluation unit

Flexible system for production, assembly and handling technology. Ensures fast data transmission and supports the ISO 15693 standard.
- DTE100 system with Profibus DP
- DTE101 system with Profinet
- DTE102 system with EtherNet/IP
- DTE104 system with EtherNetTCP/IP
Type
housing for rail mounting
Antenna connections
4
Fieldbus interface
Profibus DP ProfiNet Ethernet/IP EtherCAT
Digital inputs
4
Digital outputs
4
 

Antennas for the RFID evaluation unit

The LF or HF read/write antennas in an industrially compatible housing are simply connected to the evaluation unit via a standard M12 connector.
Type
rectangular M12 M18 M30
 

Compact RFID units

All in one unit: antenna, evaluation and interface
Type
M18 M30
Output
CANopen J1939 interface
 

RFID LF-HF transponders

ID tags for ifm RFID systems. Different versions and designs for a wide range of identification tasks.
Type
cylindrical
Ambient temperature
-25...85 °C
Peak temperature
130 °C 140 °C
Memory size
256 bits 896 bits 2048 bits 16-kbit FRAM
Antenna type
ANT512 ANT513
 

Accessories

Here you will find the required accessories for set-up.
Connection technology
Connection cable for antennas Patch cable
Installation and mounting
Protective covers Mounting accessories