AS-Interface Safety at Work

Safety controllers SmartSPS

Two integrated PLCs (1 x fail-safe, 1 x standard), powerful processors, a large memory and a multitude of supported protocols allow the control of sophisticated systems – and this at an unbeatable price!
Type
housing for rail mounting
Number of output circuits
2x 2 local and 30 safe AS-i outputs
Inputs / outputs
4 safe local inputs (two-channel) and 4 safe local semiconductor outputs
Fieldbus interface
ProfiNet Ethernet/IP Profibus
 

Safety monitors

The safety monitors feature one or two independent output signal switching devices. The function can be freely configured via the ASIMON software. The safe AS-i inputs can be freely combined to groups. Several safety monitors can be operated in one AS-i network.
Type
housing for rail mounting
Number of output circuits
1-channel 2-channel
Input supply
external 24 V (AUX)
Addressing mode
single address (up to 31)
System
with programmable logic functions
 

Software

The ASIMON programming software is used for programming and parameter-setting of the safety monitors. After completion, it creates an approval report, which is part of the plant documentation.
 
Software for Safety monitor
 

Accessories

Programming cables for the connection of the PC and the safety monitor are available as accessories.
 
Jumper cables
 

SmartLine

Safe AS-i input modules can be used in control cabinets or local boxes for the connection of conventional safe sensors, e.g. e-stop or door switches. All status indications are provided via the LEDs on the front panel.
Type
housing for rail mounting
Inputs
2x safe inputs PNP 4x non-safe inputs PNP
Input supply
from AS-i
Outputs
1x digital relay 2x digital relay (change-over contact) 2x digital LED
Output supply
external 24 / 230 V (AUX)
Addressing mode
single address (up to 31) A/B address (up to 62)
 

PCB solutions

The AS-i PCBs can be installed in any on-site housing, panel, control cabinet or in individual housings. Some of the PCBs are fully potted and have either connection wires or screw terminal connections.
Type
PCB
Inputs
2x safe inputs PNP
Input supply
from AS-i
Outputs
1x digital LED
Output supply
from AS-i
Addressing mode
single address (up to 31)
 

Accessories

Here you can find the system accessories for installation and setup.
 
addressing unit and -cable COMBICON-plug Bulkhead connector e-stop
 

Universal modules

The universal modules feature the universal AS-i EMS interface which can be identified by the FC lower part, which is identical to ClassicLine, illuminated pushbutton modules and AirBoxes. The modules are available with digital and analogue inputs and outputs.
Type
module upper part (45 mm) with terminal chamber
Inputs
2x safe inputs OSSD
Input supply
external 24 V (AUX)
Addressing mode
single address (up to 31)
 

ClassicLine

The TÜV certified safety modules in the ClassicLine housing for the connection of mechanical and electronic safety switches. The units are as easy to handle as standard input modules.
Type
module upper part (45 mm) with M12 connector module upper part (90 mm) with M12 connector
Inputs
2x safe inputs PNP 2x safe inputs PNP/NPN 1x safe input for ifm fail-safe switches
Input supply
from AS-i external 24 V (AUX)
Outputs
1x digital PNP 2x digital PNP 1x digital LED 2x digital LED
Output supply
from AS-i external 24 V (AUX)
Addressing mode
single address (up to 31)
 

Module lower parts

Here you will find the suitable flat cable or round cable lower parts for the connection of AS-i and the additional 24V supply, where applicable.
Type
for flat cable AS-i/AS-i for flat cable AS-i/AUX adapter for AUX supply
System
hazardous areas (ATEX) with addressing plug with stainless steel bushing
 

e-stop

Conventional e-stop switches become bus-compatible. The version with AS-i Safety at Work includes the complete bus electronics. So it is directly connected to the yellow cable. Versions with illumination or key-operated switch are available.
Type
surface mounting housing with pushbutton surface mounting housing with key-operated pushbutton
Inputs
2x safe inputs (internal)
Input supply
from AS-i
Outputs
1x digital LED
Output supply
from AS-i
Addressing mode
single address (up to 31)
 

Accessories

Here you will find the suitable equipment for addressing and set-up.
 
bridging plug for safety modules EMERGENCY STOP protective collar e-stop label
 

Fail-safe inductive sensors

Fail-safe inductive sensors replace electromechanical switches on doors and protective devices. The TÜV approved sensors require no special counterpart but switch on metals such as stainless steel or mild steel.
Thus, they function without contact, are wear-free and self-monitoring and guarantee high uptime of the installation.
Type
M12 M18 M30 rectangular
Material
metal plastics
Enable zone
0.5 to 4 mm 1 to 5 mm 1 to 8 mm 3 to 6 mm 4 to 20 mm 6 to 12 mm 10 to 15 mm 10 to 20 mm
Connection
connector
 

Safe AS-i door switches with guard locking

The new safe AS-i door switches with guard locking have the function to keep moving protective equipment such as protective grating, protective guard and other covers closed as long as a dangerous state is present. The safe AS-i door switches are safety switches with separate actuators and guard locking which allow the user to implement interlocking devices according to EN 1088.
Operating principle guard locking
Closed-circuit current principle (mechanical guard locking) Open-circuit current principle (electrical guard locking)
Inputs
2x safe inputs (internal)
Input supply
from AS-i external 24 V (AUX)
Outputs
2x digital LED
Output supply
from AS-i
Addressing mode
single address (up to 31)
 

Accessories

Here you will find the required accessories for set-up.
 
Actuator Safety bar Jumper cables