Vision sensors

Object recognition sensors

Stand-alone unit with orientation-independent contour verification. It solves tasks like presence and position monitoring, quali ty control as well as sorting and counting tasks.
Type
rectangular
Material
metal
Range
up to 2000 mm
Connection
connector
Max. field of view size
400 x 300 mm 640 x 480 mm 1280 x 960 mm
Light source
Infrared
 

Object inspection sensors

Stand-alone unit for inspection tasks with variable features. The blob analysis used determines the selected characteristics of objects. They allow to check the presence, size, position or completeness of the objects.
Type
rectangular
Material
metal
Range
up to 2000 mm
Connection
connector
Max. field of view size
400 x 300 mm 640 x 480 mm 1280 x 960 mm
Light source
Infrared White light
 

Accessories

With the wide selection of accessories the vision sensors can be integrated simply, quickly and reliably into different applications.
Jumper cables
Jumper cables Patch cable Parameter setting cable Adapter sockets
Installation and mounting
Mounting sets and -components
Optical accessories
Protective pane Diffuser Daylight filter
Software
Operating software
 

More information

System description - Vision sensors