Adjustable mounting systems - System description

Correct mounting and a secure fit of the sensor are essential for reliable functioning. ifm electronic offers a wide range of solutions which allow you to simply mount your sensors anywhere.

One-element standard mounting

o r

Standard mounting
Mounting your sensor does not have to be complex and time-consuming. In most cases an ifm angle is enough and also inexpensive.
Rod mounting

o r

Rod mounting
A clamp is simply fixed on an existing rod on the machine. The clamp on the rod and the mounting element of the sensor can be rotated. So any sensor position can be reached simply and quickly. Clamps are available for the three rod diameters 10/12/14 mm.
Free-standing mounting

o r

Free-standing mounting
For free-standing mounting you only need a hole or a thread in a surface. Fix the screw and fasten the clamp - that's it. The sensor can be positioned as desired. The clamp on the screw head/rod and the mounting element of the sensor can be rotated in all directions.
Mounting on an aluminium profile Mounting on an aluminium profile
The ifm cube is used for standard aluminium profiles. The cube uses the slot in the profile, is fastened in it using a slide nut and can be connected to any clamp from ifm. So the cube secures your sensor directly on the aluminium profile - ingeniously simple.

You can find the optimum solution for every sensor directly on the data sheet.
Click on the link:  Accessories


With the mounting solutions from ifm electronic you are on the safe and low-cost side.