Cameras - System description

  • Programmable (IEC 61131-3) with CoDeSys target visualisation.
  • Closed robust metal housing for surface and panel mounting.
  • CAN interface with CANopen, SAE J1939 or free protocol.
  • Ethernet camera with e1 approval for mobile applications.

Cameras for mobile applications
Camera systems are used to monitor operational areas. They ensure the operator or driver has a good view of unmanageable positions. Using the mobile camera with network capability from ifm electronic, the camera image can be integrated directly on the colour display with graphics capabilities. A separate monitor is not needed. Via an Ethernet switch several O2M cameras can be connected to a display. This ensures a clear view and saves costs. For an easy and convenient integration of the camera images into the visualisation software of the dialogue module, ready-to-use library functions or predefined input masks are available.

More information

System overview — CamerasProduct Innovations — Cameras


Focus on operational areas: Ethernet camera O2M for mobile applications.