Ultrasonic sensors - System description

  • Robust high-grade stainless steel housing for demanding applications
  • Long ranges from 300 mm to 2200 mm available.
  • Retro-reflective operation for orientation-independent object detection
  • Digital and analogue output for point level measurement and distance detection.
  • Easy setting via teach button, wire teach or IO-Link
The alternative for difficult surfaces
Ultrasonic sensors transmit and receive sound waves in the ultrasonic range. The object to be detected reflects the sound waves and the distance information is determined via time of flight measurement. As opposed to photoelectric sensors colour, transparency or the object's surface shine do not play a role. Blister packages in packaging technology or transparent plastic bowls in the food industry, for example, can be reliably detected.

High performance
The ifm ultrasonic sensors in M18 design provide a particularly small blind zone and long sensing ranges which are usually only achieved by sensors of a considerably larger design. The sensors operate reliably with heavy soiling so that they can be used in applications in which photoelectric sensors meet their limits.

More information

System overview — Ultrasonic sensorsProduct Innovations — Ultrasonic sensors

The ultrasonic sensor detects the height of the stack of boxes in a packaging machine
The ultrasonic sensor detects the height of the stack of boxes in a packaging machine

The ultrasonic sensor detects the position inside a transport box.
The ultrasonic sensor detects the position inside a transport box.