Target pucks for position feedback

Target pucks for position feedback

Flexible target pucks, fixed (90°) or adjustable angle

  • Basic version for standard 90° applications
  • Freely adjustable version for individual solutions
  • Preassembled targets reduce installation complexity
  • Visible from a distance thanks to clearly visible position indicators
  • Compatible with actuators to VDI/VDE 3845
Quick and easy to mount
The mounting orientation of the target puck is recognisable from the outside. This allows quick and easy mounting on the shaft end of the actuator without the need for further adjustment. The preassembled damping elements reduce installation complexity. The target pucks are designed for shaft heights of 30 mm or 20 mm in combination with an adapter.
High flexibility​
Rotatable damping elements allow the pucks to be used in both standard and individual position feedback applications.

Target pucks

E12517 - Target puck
E12516 - Target puck, adjustable
E12526 - Spacer, for shaft Ø 20 mm; compensation height 10 mm
E17328 - Target puck, 3 possible switching flag positions, Housing colour: black
E17119 - Target puck, adjustable target screws, Housing colour: black

Sensors

IN5327 - Inductive sensor, DC PNP, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -25...80 °C, M12 connector, Gold-plated contacts
IN0131 - Inductive sensor, Dual sensor for actuator feedback, AC/DC, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -25...70 °C, Terminal strip in the terminal chamber
NN505A - Inductive sensor, Dual sensor for actuator feedback, ATEX approval, Group II, category 1D, Group II, category 1G, Group II, category 2G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, Sensing range 4 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, Terminal strip in the terminal chamber
AC2316 - Doppelsensor mit Aktuatoranschaltung, 2 induktive Positionssensoren integriert, Version 2.1 mit erweitertem Adressmodus, AS-i, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -20...70 °C, M12 connector

Connection technology

EVC001 - Socket
EVC002 - Socket
EVT064 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable