Photoelectric 3D level measurement and point level detection

Photoelectric 3D level measurement and point level detection

3D sensors

  • Continuous measurement of uneven surfaces
  • Determines min, max or mean values
  • Teaching of different tank shapes
  • Interfering structures are suppressed
  • Non-contact detection of opaque media for levels of up to 10 m
Flexible configuration
The system detects solid, opaque solids and bulk materials in tanks, silos or hoppers with levels of up to 10 m. The O3D reliably detects the load height in machinery for mechanical handling, e.g. belts, and the loading of pallets. The sensor determines the level via a defined background and transmits the process value via analogue output or digitally and noise immune via the Ethernet process interface. Alternatively, the O3D may be used as a point level switch.
The measuring segment of the sensor can be adapted to the shape of the respective tank. Agitators and other attachments can be suppressed via “exclusion regions”. Various container shapes, such as hoppers, silos or even inclined belts can be recognised by the sensor.
This means that for bulk materials the average level is indicated, even if there are conical heaps or funnelling.

PMD 3D sensors · Type O3D · M12 connector

O3D300 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 40° x 30° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67, Ambient temperature -10...50 °C, M12 connector
O3D302 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 60° x 45° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67, Ambient temperature -10...50 °C, M12 connector
O3D310 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 40° x 30° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67 / IP 69K, Ambient temperature -10...50 °C, M12 connector
O3D312 - 3D sensor, Device interfaces: digital input/output; analogue output; Ethernet Angle of aperture 60° x 45° (horizontal x vertical) Image resolution 176 x 132 pixels PMD 3D ToF (Time of Flight) sensor for - object dimensioning - completeness monitoring - level monitoring - distance monitoring - volume monitoring, IP 65 / IP 67 / IP 69K, Ambient temperature -10...50 °C, M12 connector

Mounting accessories

E3D301 - Mounting set, Clamp mounting, Type Smart Camera
E3D302 - Cooling element, Cooling element Heat conductor Type Smart Camera
E3D304 - Cooling element, Double cooling element Heat conductor Type Smart Camera
E3D303 - Heat conductor, Heat conductor Type Smart Camera

Connection technology

E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42, Ambient temperature -25...70 °C, 2 m PVC cable
E21138 - Jumper, straight / straight, Ethernet, Gold-plated contacts, IP 67, Ambient temperature -20...90 °C, 2 m PVC cable screened
E11950 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable