O1D with PMD technology

O1D with PMD technology

Can be used in applications needing background suppression

  • Optical distance detection with a range of up to 10 m
  • 2 switching outputs; one output can be configured as analogue output
  • Resistant to extraneous light up to 100,000 lux
  • Can be used in applications needing background suppression
  • IO-Link for easy setting and replacement of sensors
PMD distance sensors with IO-Link
Thanks to the innovative on-chip time-of-flight principle with PMD technology, this sensor offers all the capability of a measurement system. It now comes with IO-Link functionality for simpler parameter setting and distance value transmission. The signal strength can now be sent via IO-Link. This makes it possible to distinguish many different components within the same application by their object contrasts. O1D is insensitive to extraneous light up to 100,000 lux and remains unaffected even if direct sunlight hits the sensor or target, thus operating reliably and accurately at all times.

Distance detection

O1D120 - Photoelectric distance sensor, Background suppression, Visible laser light, protection class 2 laser, 4-digit alphanumeric display, IP 67, Ambient temperature: -10...60 °C, Range: 0.2...10 m, M12 connector

Accessories

E2D101 - Mounting set, Clamp mounting
E20951 - Cube, M10
E21133 - Protective cover
E21171 - Protective cover
E21248 - Cooling box, Protective housing with an active cooling system for the O1D design, Ambient temperature -10...180 °C
E30398 - Memory plug, Parameter memory for IO-Link sensors, Storage capacity: 2 Kbytes, IP 65 / IP 67, Ambient temperature -25...60 °C, 2 x M12 connector
E30398 - Memory plug, Parameter memory for IO-Link sensors, Storage capacity: 2 Kbytes, IP 65 / IP 67, Ambient temperature -25...60 °C, 2 x M12 connector
QA0011 - LR DEVICE (USB stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT064 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT067 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT004 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable