New pressure-resistant position sensors

Sensors for pressure up to 500 bar for steel detection
- Metal sensing face for heavy duty
- High burst pressure of 2,000 bar for the M12 housing
- Standard M12 and M14 housing types
- Best performance at an attractive price
- Resistant: withstands 10 million pressure cycle
Operating principle
The new operating principle is based on a magneticinductive
technology that detects only ferromagnetic
metals (e.g. tool steel). The sensor is flush-mountable.
Even in case of overflush installation the sensor detects
the steel target and shows reliable switching behaviour
with a sensing range of 1.8 mm. A sealing ring and
a supporting ring are used for sealing against the
pressure zone.
Application examples
Besides use as a limit switch in hydraulic cylinders, the
sensor can also be used on other hydraulic components
such as valves or pumps. Furthermore, it is used in
mechanical engineering processes, e.g. in plastic injectionmoulding
or process industry applications. The new
MFH and M9H series sensors offer an impressive performance
at an attractive price.
Power supplies
Connection technology
Current bulletin
Applications
Refuse truck Temperature monitoring for cavity sealing Monitoring of high-speed doors Optically detecting whether a compartment is occupied Position feedback of the storage and retrieval system Diffuse reflection sensors for positioning the grippers Gas supply of flame cutters Monitoring of valves and flaps Compressed air monitoring in the maintenance unit Pulse pick-ups for drive control of the roller conveyor Control of the weight compensation Z axis