LR SENSOR Parameter setting software, point-to-point, for IO-Link devices

LR SENSOR Parameter setting software, point-to-point, for IO-Link devices

Parameter setting software

  • Automatic identification of connected IO-Link sensors and actuators
  • Clear representation
  • Easy and fast device parameter setting (point-to-point connection)
  • Transferable parameter sets
Features
• Online and offline parameter setting
• Supports all IO-Link devices
• Software and parameter description in all supported languages
• Detailed description texts of all parameter contents
• Parameter sets grouped according to topics
• Supports the latest ifm IO-Link devices
• Supports IO-Link actuators

Customer benefits
• Optimised by means of graphic visualisation of the process values
• Shortened set-up time
• Optimised device replacement process
• Paperless recording of parameter sets

Graphic representation of the process values
• Graphic comparison of process values with each other and with switching outputs
• Simple, clear representation of the process values
• Export of the process values to the table

Documentation and archiving
• Save / load parameter sets
• Archive parameter sets as PDF file

Device detection
• Automatic identification of the ifm IO-Link sensors
• Display of the characteristic sensor values
• Save correct parameter transfer by recognising non-compatible devices
• Particularly easy adding of new and updated IODD files

Features
• Help texts and value limits support parameter entry at the input stage
• Operational reliability by device detecton and restoration of default values
• Display of the IO-Link communication quality
• Create and display equipment identification (application-specific tag)
• Add and update existing ifm IODDs with a mouse click *)
*) if internet connection available

Further processing of the sensor values with the freely scalable LINERECORDER modules
The software framework LINERECORDER closes the information circuit from the sensor signal to the world of ME systems and ERP solutions (e.g. SAP).

System requirements:
- Windows XP SP3, Windows Vista SP2, Windows 7 SP1, Windows 8, Windows Server 2008 SP2, Windows Server 2008 R2 SP1, Windows Server 2012, Windows 10
– CPU Intel Dual Core 2.0 GHz
– 2 GB RAM
– 5 GB free hard disk space
– Web browser
Chrome, Firefox, Internet Explorer 11, Microsoft Edge

Technical data

QA0001 - LR SENSOR (USB stick), Version 4.2, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage
QA0002 - LR SENSOR (Download), Version 4.2, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage

Current bulletin