IO-Link master with extra power

IO-Link master with extra power

Thanks to power cabling, the current path can simply be daisy-chained

  • 4 or 8 IO-Link ports with full V1.1 functionality
  • Feed-through of the power supply possible
  • Master and devices configurable via the LR DEVICE software
  • Industry 4.0 ready via LR AGENT EMBEDDED
  • Voltage supply via power cable, M12, T-coded
Robust field bus modules with safe connection
The decentralised IO-Link masters are used as gateways between intelligent IO-Link sensors and the fieldbus. They are the perfect choice, even in the most difficult environments: The materials and production methods are identical to the ifm jumper cables of the tried-and-tested EVC product series. The ecolink technology guarantees reliable, permanently ingressresistant M12 connections of the connection cables.
Extra power
The IO-Link masters are equipped with two T-coded M12 connections for voltage supply. With this power cabling, the current path can simply be daisy-chained. The B ports of the 8-port IO-Link master allow direct connection of IO-Link actuators, such as valve islands.
Advantages and customer benefits
Sensor configuration with LR DEVICE​
The intuitive software finds all IO-Link masters in the network and creates an overview of the whole plant. Besides, all sensors connected are indicated with the respective parameters. This means that parameter setting of all sensors in the system is possible from one central point.
Easy sensor connection​
The sensors and actuators are connected via standard M12 connection cables without screening. Depending on the device type, up to 4 or 8 IO-Link sensors can be connected and supplied with up to 3.6 A. With the EVC693 accessories, additional auxiliary power for the connection of IO-Link actuators can be supplied. The cable can be up to 20 m long.
Direct connection to the IT​
The integrated LR AGENT EMBEDDED is capable of transmitting the process values directly to ERP systems, without detour via the PLC. This second communication path is available in parallel to the fieldbus via the bus wiring.
12 amperes on an M12 connector​
The master supply and the auxiliary power for the actuators are supplied via T-coded M12 connectors. The energy can be looped through the master (daisy chain).

IO-Link master PowerLine coolant

AL1200 - IO-Link master with Profinet interface, max. 4 IO-Link ports / max. 8 digital inputs / max. 4 digital outputs, IP 65 / IP 66 / IP 67, Ambient temperature -25...60 °C
AL1202 - IO-Link master with Profinet interface, max. 8 IO-Link ports / max. 12 digital inputs / max. 8 digital outputs, IP 65 / IP 66 / IP 67, Ambient temperature -25...60 °C
AL1220 - IO-Link master with EtherNet/IP interface, max. 4 IO-Link ports / max. 8 digital inputs / max. 4 digital outputs, IP 65 / IP 66 / IP 67, Ambient temperature -25...60 °C
AL1222 - IO-Link master with EtherNet/IP interface, max. 8 IO-Link ports / max. 12 digital inputs / max. 8 digital outputs, IP 65 / IP 66 / IP 67, Ambient temperature -25...60 °C

IO-Link module Coolant

AL2400 - Active CompactLine module (IO-Link device), 4 x 2 inputs, IP 67, Ambient temperature -25...70 °C
AL2401 - Active CompactLine module (IO-Link device), 8 x 2 inputs, IP 67, Ambient temperature -25...70 °C
AL2330 - Active CompactLine module (IO-Link device), 6 x 2 outputs, IP 67, Ambient temperature -25...60 °C

Ethernet cable (fieldbus)

E12490 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 0.5 m PVC cable screened
E12090 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 2 m PVC cable screened
E12491 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 5 m PVC cable screened
E12492 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 10 m PVC cable screened

M12 socket 1.5 mm 2 (power)

E12494 - Socket, straight, Power cable, T-coded, Gold-plated contacts, IP 67, Ambient temperature -25...85 °C, 0.5 m PUR cable
E12430 - Socket, straight, Power cable, T-coded, Gold-plated contacts, IP 67, Ambient temperature -25...85 °C, 2 m PUR cable
E12495 - Socket, straight, Power cable, T-coded, Gold-plated contacts, IP 67, Ambient temperature -25...85 °C, 5 m PUR cable
E12496 - Socket, straight, Power cable, T-coded, Gold-plated contacts, IP 67, Ambient temperature -25...85 °C, 10 m PUR cable

M12 connection cable 0.34 mm 2 (sensor)

EVC042 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 1 m PUR cable
EVC043 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC044 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC493 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Y splitter

EBC113 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C

Accessories

QA0011 - LR DEVICE (USB stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage
E73004 - Protective cap, Ambient temperature -30...85 °C