IO-Link device

IO-Link device

Decentralised switching of digital outputs via IO-Link – Extension of IO-Link master modules by 12 digital outputs

  • Decentralised switching of digital outputs via IO-Link
  • Adds 12 digital outputs to an IO-Link master module
  • For use in industrial applications plus new variant for hygienic areas
  • Two electrically isolated and individually switchable voltage supplies
  • Output current up to 1.8 A
Switching of decentralised outputs via IO-Link
​The new IO-Link output module provides an easy and cost-effective way to add powerful digital outputs to ifm’s IO-Link master module for field use. Typical tasks include decentralised switching of loads and actuators.
Applications
The module is available in two designs: The orange field module of the coolant series is resistant to oils and coolants and suited for general industrial applications. The grey module is ideally suited for hygienic and food applications due to the material used for the housing. It has the high protection rating IP 68 / IP 69K.

Active IO-Link output module, 6 x 2 outputs Hygienic and food applications

AL2230 - Active CompactLine module (IO-Link device), 6 x 2 outputs, IP 68 / IP 69K, Ambient temperature -25...60 °C

Active IO-Link output module, 6 x 2 outputs Oils and coolants

AL2330 - Active CompactLine module (IO-Link device), 6 x 2 outputs, IP 67, Ambient temperature -25...60 °C

Accessories

AL1100 - IO-Link master with Profinet interface, max. 4 IO-Link ports / max. 8 digital inputs / max. 4 digital outputs, IP 65 / IP 66 / IP 67, Ambient temperature -25...60 °C
E30390 - USB IO-Link master, for parameter setting and analysis of units, Supported communication protocols: IO-Link (4.8, 38.4 and 230 Kbits/s), for operation with FDT framework software "ifm Container“ or software "LINERECORDER SENSOR", IP 20, Ambient temperature -25...45 °C
QA0011 - LR DEVICE (USB stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage

Connection technology

EVC717 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 0.5 m PUR cable
EVC719 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable