Inductive full-metal sensors for limited space

Inductive full-metal sensors for limited space

Robust sensors with protection rating IP 65 to IP 69K for flexible use at media temperatures -40...85 C°

  • Short: ideal for tight spaces
  • Flexible: temperature range from -40...85 °C
  • Sealed: protection ratings IP 65 to IP 69K
  • Quality: high-grade stainless for food processes
  • Solid: shock and vibration resistant
High reliability even under extreme conditions
Full-metal sensors are used wherever an application presents particular challenges to the mechanical design. In the food industry, for example, not only rapid changes of temperature but also aggressive media used for daily cleaning stress the housing material. The same applies to applications in machine tools and plants where the sensors are permanently exposed to coolants and lubricants. In the steel industry or in automotive industry, however, weld spatter is not only a strain on the sensing face but also on the threaded sleeve. In this context the full-metal design with non-stick coating and the robust sensing face are the ideal solution to ensure a safe operation. Moreover, the robust stainless steel design offers optimum protection against abrasive parts in metal-cutting machining. Additionally, the compact and short design permits use even in the smallest of spaces.

M12 connector · output function NO · 3-wire DC PNP · coolant and oil lubricant

M12 connector · output function NO · 3-wire DC PNP · welding area · anti-spatter

M12 connector · output function NO · 3-wire DC PNP · hygienic and wet areas

Connection technology

EVC001 - Socket
EVC002 - Socket
EVW001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT064 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable

Accessories

E10735 - Angle bracket
E10736 - Angle bracket
E10737 - Angle bracket

Current bulletin