Feedback for hand valves

Feedback for hand valves

Valves sensors, accessories

  • Suitable for ISO top flange valves from F04 to F10
  • Easy installation on manual valves and ball valves
  • Height-adjustable for flexibility
  • Stainless steel components for long life
  • Ideal for hazardous areas
End position feedback for manual valves and ball valves
With this mounting kit, you can very easily equip your manual valves with sensors and target pucks. A large number of sensors and pucks can be used on the 80 x 30 mm actuator interface to VDI /VDE 3845. The entire system can be used at ambient temperatures from -30 to +80 °C.

Versatile and flexible
The upper part is made out of Vestamid and allows operation in hazardous areas. The lower part fits on many ISO flange valves (DIN EN ISO 5211) and is connected to the valve shaft by a shaft extension. Stainless steel components guarantee increased service life.

Products

E12519 - Mounting set, Ambient temperature -30...80 °C
E12520 - Mounting set, Ambient temperature -30...80 °C
E12522 - Mounting set, Ambient temperature -30...80 °C
E12524 - Mounting set, Ambient temperature -30...80 °C

Accessories

IN5327 - Inductive sensor, DC PNP, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -25...80 °C, M12 connector, Gold-plated contacts
E17320 - Target puck, 3 possible switching flag positions, Housing colour: black
E12212 - Plug for covering the oblong holes
NN5008 - Inductive sensor, ATEX approval, Group II, category 1D, Group II, category 1G/2G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -20...80 °C, M12 connector
N0532A - Switching amplifier for Namur sensors according to 94/9/EG (ATEX), ATEX approval Group II, category (1) G D, IP 20, Ambient temperature -20...60 °C, terminals up to 2.5 mm²
AC2315 - Dual sensor, 2 induktive Positionssensoren integriert, Version 2.1 mit erweitertem Adressmodus, AS-i, Sensing range 4 mm, non-flush mountable, IP 67, Ambient temperature -20...70 °C, M12 connector

Connection technology

EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable