ecolink M12 – T splitters for difficult applications

ecolink M12 – T splitters for difficult applications

T splitters

  • Halogen and silicone-free Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when mounted without tools
  • The mechanical end stop protects the O-ring against destruction
  • Visible and tactile marking of the ports
ecolink M12 for hygienic and wet areas in the food industry
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

1 x M12 male, 2 x M12 female

EBF006 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C
EBF007 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C
EBF008 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C
EBF009 - Y splitter, M12 plug - 2 M12 sockets, logic OR function, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C
EBF010 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C
EBF011 - Y splitter, M12 plug - 2 M12 sockets, logic AND function, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C

Current bulletin