DataLine SmartPLC: flexible automation system

DataLine SmartPLC: flexible automation system

The DataLine SmartPLC is best-equipped for Industry 4.0 applications

  • Quick and easy set-up
  • Flexible and future-proof thanks to connective hardware and CODESYS V3
  • Various protocols on different interfaces
  • Designed for Industry 4.0 applications
  • Unbeatable price / performance ratio
Communicative PLC
The DataLine SmartPLC is freely programmable via CODESYS V3 and offers full access to all interfaces of the system. Two Ethernet ports act as EtherCAT fieldbus / slave interface and enable high-performance communication to other PLC systems. Different communication protocols can be used in parallel via two further Ethernet ports, e.g. EtherCAT master, EtherNet/IP scanner, Modbus TCP master and slave, TCP/IP, UDP/IP or OPC/UA server.
Designed for Industry 4.0
The DataLine SmartPLC is best-equipped for Industry 4.0 applications. Towards the PLC, it acts like a classic AS-i gateway and towards IT, any process values can be made available via different communication protocols. An integrated real-time clock and an SD card slot complete the features.
Advantages and customer benefits
Communication interfaces:

EtherCAT:
Certified EtherCAT functionality

AS-Interface:
1 and 2 AS-i masters pursuant to M4 profile

Configuration interface:
2 Ethernet ports with the following functions:
– Web server
– CODESYS V3 programming interface
– Multifunctional communication interface
(EtherCAT master, Modbus TCP, EtherNet/IP scanner,
OPC/UA server, Web visualisation)

Connections:
– AS-i and auxiliary supply: plug-in terminals (supplied with the unit)
– EtherCAT 2 x RJ45
– Configuration interface 2x RJ45

Functions
The DataLine SmartPLC supports a number of different communication protocols via its both configuration interfaces in order to supply additional input / output data to the integrated PLC or realise a data exchange with other units / systems.
For Industry 4.0 applications, there is, amongst others, an OPC server functionality available that enables an easy data transfer into your IT world.

DataLine SmartPLC

AC1433 - SmartPLC DataLine with EtherCAT slave interface, standard PLC and/or AS-i / EtherCAT gateway, AS-i master Ethernet configuration interface with dynamic web interface for configuration and diagnosis including remote maintenance LCD colour display Device supply either via 24 V or AS-i (AS-i bus 1), IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²
AC1434 - SmartPLC DataLine with EtherCAT slave interface, standard PLC and/or AS-i / EtherCAT gateway, AS-i master Ethernet configuration interface with dynamic web interface for configuration and diagnosis including remote maintenance LCD colour display Device supply either via 24 V or AS-i (AS-i bus 1), IP 20, Ambient temperature 0...60 °C, terminals up to 2.5 mm²