Compact low-profile M8 splitters with secure ecolink connection

Compact low-profile M8 splitters with secure ecolink connection

Splitter boxes

  • O-ring protection by a mechanical end stop
  • Perfect ingress resistance even when mounted without tools
  • High-quality materials for permanent reliability
  • Connection technology meets the M8 standard (EN 61076)
  • Little space required due to lean and flat design
Small design – maximum protection
In particular where space is at a premium, e.g. in robotics, handling and assembly technology, most applications require special solutions. Here the new, lean and flat M8 splitter with the tried-and-tested safe ecolink technology is a convincing solution. Only high-quality materials, safe production processes and fault-free installation ensure high machine uptime in the long run.

ecolink technology
The new ecolink technology prevents incorrect mounting. An integrated mechanical end stop protects the O-ring from destruction. So, rapid and secure installation is possible without an expensive torque wrench.

Splitter with cable connection · LED · PNP

EBC048 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
EBC051 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
EBC049 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 10 m PUR cable
EBC052 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 10 m PUR cable
EBC054 - Splitter box, 8 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
EBC056 - Splitter box, 8 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
EBC055 - Splitter box, 8 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 10 m PUR cable
EBC057 - Splitter box, 8 way, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 10 m PUR cable
EBC136 - Splitter box, 10-fach, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 5 m PUR cable
EBC137 - Splitter box, 10-fach, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68, Ambient temperature -25...80 °C, 10 m PUR cable

Splitter with connector · LED · PNP

EBC050 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 67 / IP 68, Ambient temperature -25...80 °CM12 connector
EBC053 - Splitter box, 4 way, Gold-plated contacts, with LED, IP 67 / IP 68, Ambient temperature -25...80 °CM16 connector
EBC138 - Splitter box, 8 way, Gold-plated contacts, with LED, IP 67 / IP 68, Ambient temperature -25...80 °CM12 connector
EBC139 - Splitter box, 10-fach, Gold-plated contacts, with LED, IP 67 / IP 68, Ambient temperature -25...80 °CM12 connector

Connection technology

E11311 - Socket
E11232 - Socket
E12260 - Socket
E11226 - Socket, angled, Free from silicone, Free from halogen, IP 67, Ambient temperature -25...80 °C, 5 m PUR cable
E11227 - Socket, angled, Free from silicone, Free from halogen, IP 67, Ambient temperature -25...80 °C, 10 m PUR cable
E12502 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 5 m PUR cable
E12503 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 10 m PUR cable
E12504 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 15 m PUR cable
E12457 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 5 m PUR cable
E12505 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 10 m PUR cable
E12506 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 67, Ambient temperature -25...90 °C, 15 m PUR cable