Cable connections in wet areas with Ethernet, D-coded

Cable connections in wet areas with Ethernet, D-coded

ecolink M12, Ethernet CAT 5 / CAT 5e (star quad) for the food industry

  • Halogen-free and silicone-free
  • Contoured nut with enhanced grip makes for optimum sealing even when hand tightened
  • Permanent vibration protection with saw tooth contour
  • Protection rating: IP 65, IP 67, IP 68, IP 69K
  • Ethernet CAT 5 / CAT 5e (star quad)
M12 sockets · 4-pole​
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The asymmetrically acting vibration protection holds the threaded sleeve in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

M12-Kabelstecker · 4-polig

EVF518 - Cable plug, straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m MPPE cable screened, screen connected to the plug
EVF519 - Cable plug, straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m MPPE cable screened, screen connected to the plug
EVF520 - Cable plug, straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m MPPE cable screened, screen connected to the plug
EVF521 - Cable plug, straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 20 m MPPE cable screened, screen connected to the plug
EVF522 - Cable plug, straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 50 m MPPE cable screened, screen connected to the plug

Jumper · M12 / M12 · 4-pole

EVF528 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.25 m MPPE cable screened, screen connected to the plug
EVF529 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.5 m MPPE cable screened, screen connected to the plug
EVF530 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 1 m MPPE cable screened, screen connected to the plug
EVF531 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m MPPE cable screened, screen connected to the plug
EVF532 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m MPPE cable screened, screen connected to the plug
EVF533 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m MPPE cable screened, screen connected to the plug
EVF534 - Jumper, straight / straight, For hygienic and wet areas in the food industry, Industrial Ethernet, CAT5/CAT5e, 100 Mbit/s, Free from silicone, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 20 m MPPE cable screened, screen connected to the plug

Current bulletin

Selector