Always a reliable connection. ecolink M12 – even for special applications

Always a reliable connection. ecolink M12 – even for special applications

Sockets

  • Connection technology meets the M12 standard (EN 61076)
  • Optimum sealing even when fastened by hand
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour
  • LEDs clearly visible even in bright lighting conditions
ecolink M12 for demanding applications
Most applications require special solutions. Only reliable production processes and faultless assembly lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. No tools needed for installation and removal. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials and intense monitoring during and after the production guarantee the highest quality standard.

Factory automation and the machine tool industry

EVC644 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC645 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC646 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Mobile applications

EVM068 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For applications in particularly harsh environments, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 2 m PUR cable
EVM069 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For applications in particularly harsh environments, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 5 m PUR cable
EVM070 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For applications in particularly harsh environments, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 10 m PUR cable

Welding applications

EVW167 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW168 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW169 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Hygienic and wet areas

EVT461 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT462 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT463 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable
EVT464 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 25 m PVC cable

Current bulletin

Selector