Product Innovations - Vibration monitoring systems

Compact vibration monitoring of two measurement pointsCompact vibration monitoring of two measurement points
Offers more than ISO monitoring
Flexible data logger for vibration and process valuesFlexible data logger for vibration and process values
Extended functionality – 6 configurable inputs
Software for diagnostic electronics type VSE and vibration sensors VNSoftware for diagnostic electronics type VSE and vibration sensors VN
New parameter software with data visualisation
Diagnostic electronics type VSE with extended functionalityDiagnostic electronics type VSE with extended functionality
From process monitoring to vibration analysis
Vibration sensor for high accelerationVibration sensor for high acceleration
For process monitoring with high peak accelerations
Vibration transmitter for the ATEX categories 3D/3GVibration transmitter for the ATEX categories 3D/3G
Vibration monitoring in ATEX applications
Accelerometer with compact design and M12 connectionAccelerometer with compact design and M12 connection
High precision vibration detection
For structural vibrations with low accelerationFor structural vibrations with low acceleration
Vibration sensor with high resolution
Vibration sensor for potentially explosive atmospheresVibration sensor for potentially explosive atmospheres
Vibration monitoring in ATEX zones 1G and 1D
Intelligent vibration sensor – simply smart.ifm top productIntelligent vibration sensor – simply smart.
Intelligent vibration switch – simply smart.
Diagnostic electronics with fast reaction time, detects machine crash less than 1 msDiagnostic electronics with fast reaction time, detects machine crash less than 1 ms
The Fast One.
The interface for automation technology: the OPC server software.The interface for automation technology: the OPC server software.
OPC server software for Multicode Reader and diagnostic electronics VSE.
Continuous vibration monitoring.Continuous vibration monitoring.
Vibration transmitter in stainless steel housing.
Compact vibration monitor with transmitter and switching output.Compact vibration monitor with transmitter and switching output.
Permanent machine protection made easy.
Extended diagnostic electronics for machine and operating conditionsExtended diagnostic electronics for machine and operating conditions
Now with freely configurable operating hours and event counters.
Simply combined: machine protection and trend analysis.Simply combined: machine protection and trend analysis.
Modified, compact vibration diagnostic unit with trend memory.
Miniaturised vibration sensor.Miniaturised vibration sensor.
New design for connection to the diagnostic electronics VSE.
efector octavis - the new approach in machine diagnosis.efector octavis - the new approach in machine diagnosis.
Vibration diagnosis sensor with ATEX approval, group II, category 2D and 2G
efector octavis - the new approach in machine diagnosis.efector octavis - the new approach in machine diagnosis.
Vibration diagnosis sensor with ATEX approval, group II, category 2D and 2G