Product Innovations - IO-Link components

IO-Link deviceIO-Link device
Decentralised switching of digital outputs via IO-Link – Extension of IO-Link master modules by 12 digital outputs
IO-Link master for hygienic areasifm top productIO-Link master for hygienic areas
Specially designed for safe use in wet areas in the food industry
IO-Link master with extra powerifm top productIO-Link master with extra power
Thanks to power cabling, the current path can simply be daisy-chained
Robust IO-Link mastersifm top productRobust IO-Link masters
Field bus modules with safe connections for connecting intelligent sensors
LR DEVICE Parameter setting software via IO-Link masterLR DEVICE Parameter setting software via IO-Link master
Parameter setting software
LR SENSOR Parameter setting software, point-to-point, for IO-Link devicesLR SENSOR Parameter setting software, point-to-point, for IO-Link devices
Parameter setting software
LINERECORDER SENSOR 4.0 – Parameter setting software for IO-Link sensorsLINERECORDER SENSOR 4.0 – Parameter setting software for IO-Link sensors
Uniform parameter setting and visualisation for all IO-Link-enabled ifm sensors
Industry 4.0 made easy – apps instead of expensive programmingIndustry 4.0 made easy – apps instead of expensive programming
Easy as using a smartphone!Individual connection to a PLC by means of reloadable apps
IO-Link display: process values at a glanceifm top productIO-Link display: process values at a glance
More plant transparency and service information on site
IO-Link –The standard interface for smart sensorsIO-Link –The standard interface for smart sensors
Short overview of the most important ideas and advantages of IO-Link
I/O-Link & LINERECORDER. From the Sensor to ERP.I/O-Link & LINERECORDER. From the Sensor to ERP.
Uniform parameter setting and visualisation for all I/O-Link sensors.
IO-Link memory plug – data storage in miniature format.IO-Link memory plug – data storage in miniature format.
Quick and easy parameter setting of IO-Link sensors.
Standard USB interface for parameter setting of sensors.Standard USB interface for parameter setting of sensors.
For parameter setting of sensors before or during set-up.