Product Innovations - AS-Interface I/O modules

4-port IO-Link master: intelligent connection of sensors4-port IO-Link master: intelligent connection of sensors
IO-Link master
IO-Link I/O module minimises wiring costs for sensorsIO-Link I/O module minimises wiring costs for sensors
Effective connection of binary sensors to any IO-Link master
8-port IO-Link master: Closing the gap in the field8-port IO-Link master: Closing the gap in the field
Connection of IO-Link sensors to all field buses
Easy communication with the PLC and in parallel to the LINERECORDER SMARTOBSERVER*Easy communication with the PLC and in parallel to the LINERECORDER SMARTOBSERVER*
Easy communication with the PLC and in parallel to the LINERECORDER SMARTOBSERVER*
Small and powerful – AS-i Smart-Line module for control cabinetsSmall and powerful – AS-i Smart-Line module for control cabinets
Less is more
Small but effective – robust and flexible AS-i miniature moduleSmall but effective – robust and flexible AS-i miniature module
Quick connection of illuminated pushbuttons in the smallest of spaces
AS-i ClassicLine – Fast detection and processing of 4...20 mAAS-i ClassicLine – Fast detection and processing of 4...20 mA
Quick mounting now for 4-channel analogue modules too
Compact and flat AS-i M8 modules for limited spaceCompact and flat AS-i M8 modules for limited space
AS-i CompactM8 modules with reliable ecolink connection
FieldModuleDP – compact fieldbus module for Profibus DP with IO-LinkFieldModuleDP – compact fieldbus module for Profibus DP with IO-Link
Connecting IO-Link sensors to Profibus DP
CompactLine module with analogue input for industrial field applications.CompactLine module with analogue input for industrial field applications.
Does not abandon the field: AS-i module for harsh environments.
AS-i CompactLine module meets ecolink M12.AS-i CompactLine module meets ecolink M12.
For a secure connection in a harsh environment.
AS-i and IO-Link – a good connection.AS-i and IO-Link – a good connection.
AS-i module with 2 IO-Link ports.
AS-i ATEX modules with quick mounting technology.AS-i ATEX modules with quick mounting technology.
Pneumatic digital and analogue modules for zone 22 (non-conductive dusts).
ClassicLine: analogue and digital technology in one module.ClassicLine: analogue and digital technology in one module.
Fast and secure mounting plus high protection.
SmartLine: Smart use of AS-i in a control cabinet.SmartLine: Smart use of AS-i in a control cabinet.
Digital inputs and outputs on the same potential.
ProcessLine: AS-i analogue module in stainless steel design with IP 69K.ProcessLine: AS-i analogue module in stainless steel design with IP 69K.
Highly robust for extreme cleaning requirements
ClassicLine: AS-i modules with fast mounting technology.ClassicLine: AS-i modules with fast mounting technology.
Fast and secure mounting and high protection.