Product Innovations - Temperature sensors

Temperature sensor with easy dial settingTemperature sensor with easy dial setting
Temperature sensors
Two temperature sensors in oneTwo temperature sensors in one
Temperature sensors
Temperature sensors for mobile machinesTemperature sensors for mobile machines
Temperature sensors with DEUTSCH-, AMP or M12 connector
Compact temperature transmitter with excellent response time and IO-Link 1.1ifm top productCompact temperature transmitter with excellent response time and IO-Link 1.1
Small but effective: temperature transmitter in compact housing
Evaluates temperatures up to 600 °C: the TR with a new lookEvaluates temperatures up to 600 °C: the TR with a new look
Improved display and evaluation unit for Pt100 / Pt1000 sensors
Modern classic: new TN temperature sensorModern classic: new TN temperature sensor
Even easier to use and with improved visualisation
200° below 2 s: Fast, hygienic temperature transmitterifm top product200° below 2 s: Fast, hygienic temperature transmitter
Compact design with excellent response time and extended measuring range
Thermowells for all common process connections and installation depthsThermowells for all common process connections and installation depths
Extra protection for temperature sensors
First transmitter with display and IO-Link for food applicationsifm top productFirst transmitter with display and IO-Link for food applications
Temperature transmitter with display and IO-Link
Flush-front temperature sensors for the food industryFlush-front temperature sensors for the food industry
Temperature measurement – flush and hygienic
Robust infrared temperature sensors for hot objectsifm top productRobust infrared temperature sensors for hot objects
Precise and reliable measurement, with display and operating keys
Screw-in, bolt-on and cylindrical Pt100 temperature sensorsScrew-in, bolt-on and cylindrical Pt100 temperature sensors
Great value for money – the TS series temperature sensors
First compact infrared temperature sensor with display and operating unit on the sensor.ifm top productFirst compact infrared temperature sensor with display and operating unit on the sensor.
For the detection of very hot objects.
Temperature transmitter with 4...20 mA and IO-Link 1.1Temperature transmitter with 4...20 mA and IO-Link 1.1
Reliable, self-monitoring temperature measurement.
Head transmitter – a thing of the past. Temperature plug – the future.Head transmitter – a thing of the past. Temperature plug – the future.
Type TP: Modular transmitter – great benefit.
New additions to the temperature probe range.New additions to the temperature probe range.
Hygienic Pt100 sensors with 4-wire connection.
New Pt100 sensors for industrial applications.New Pt100 sensors for industrial applications.
For fast temperature changes.
Head transmitter – a thing of the past. Temperature plug – the future.Head transmitter – a thing of the past. Temperature plug – the future.
Type TP: Modular transmitter – great benefit.
Pt100 / Pt1000 bolt-on and screw-in sensors.Pt100 / Pt1000 bolt-on and screw-in sensors.
Pt100 / Pt1000 bolt-on sensors for different applications.
Temperature transmitter with excellent response time.Temperature transmitter with excellent response time.
Compact temperature sensors for different applications.
DKD and ISO calibration of temperature sensors.DKD and ISO calibration of temperature sensors.
ifm calibration laboratory accredited to DIN EN ISO/IEC 17025.
Intelligent temperature sensors with IO-Link.Intelligent temperature sensors with IO-Link.
Compact design with optimised display.
Intuitive handling: Temperature sensors from ifm.Intuitive handling: Temperature sensors from ifm.
Fit - set - that's it!
Pt100 probe sensors with 4-wire connection.Pt100 probe sensors with 4-wire connection.
Ideal response times of T05 = 1 s and T09 = 3 s.